KBH4501BS1A
Clamping element
Series KBH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
THK | NR | 45 | NR..A | show variant |
THK | NR | 45 | NR..B | show variant |
THK | NR | 45 | NR..LA | show variant |
THK | NR | 45 | NR..LB | show variant |
THK | NR | 45 | NR..LR | show variant |
THK | NR | 45 | NR..R | show variant |
THK | NRS | 45 | NRS..A | show variant |
THK | NRS | 45 | NRS..B | show variant |
THK | NRS | 45 | NRS..LA | show variant |
THK | NRS | 45 | NRS..LB | show variant |
THK | NRS | 45 | NRS..LR | show variant |
THK | NRS | 45 | NRS..R | show variant |
Technical Data
Holding force | 7400 [N] |
Nominal operating pressure | 150.0 [bar] |
Installation direction | from the front |
max. length clamping | 169 |
Operating pressure max. | 160 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | yes |
Weight | 4.4 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option