KBH3512ES1A-A
Clamping element
Series KBH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
HIWIN | HG(QH) | 35 | HGL..CA | show variant |
HIWIN | HG(QH) | 35 | HGL..HA | show variant |
HIWIN | HG(QH) | 35 | HGW..CA | show variant |
HIWIN | HG(QH) | 35 | HGW..CC | show variant |
HIWIN | HG(QH) | 35 | HGW..HA | show variant |
HIWIN | HG(QH) | 35 | HGW..HC | show variant |
HIWIN | HG(QH) | 35 | QHW..CA | show variant |
HIWIN | HG(QH) | 35 | QHW..CC | show variant |
HIWIN | HG(QH) | 35 | QHW..HA | show variant |
HIWIN | HG(QH) | 35 | QHW..HC | show variant |
HIWIN | HG(QH) | 35 | HGH..CA | show variant |
HIWIN | HG(QH) | 35 | HGH..HA | show variant |
HIWIN | HG(QH) | 35 | QHH..CA | show variant |
HIWIN | HG(QH) | 35 | QHH..HA | show variant |
Technical Data
Holding force | 5700 [N] |
Nominal operating pressure | 150.0 [bar] |
Installation direction | from the front |
max. length clamping | 139.9 |
Operating pressure max. | 160 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | yes |
Weight | 2.7 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option