KBH2510DS1A
Clamping element
Series KBH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
IKO | LWE | 25 | LWES | show variant |
IKO | LWE | 25 | LWES..Q | show variant |
IKO | LWE | 25 | LWES..SL | show variant |
IKO | LWE | 25 | LWESC | show variant |
IKO | LWE | 25 | LWESC..SL | show variant |
IKO | LWE | 25 | LWESG | show variant |
IKO | LWE | 25 | LWESG..SL | show variant |
IKO | LWH(MH) | 25 | MHD | show variant |
IKO | LWH(MH) | 25 | MHDG | show variant |
IKO | ME | 25 | MES | show variant |
IKO | ME | 25 | MES..SL | show variant |
IKO | ME | 25 | MESC | show variant |
IKO | ME | 25 | MESC..SL | show variant |
IKO | ME | 25 | MESG | show variant |
IKO | ME | 25 | MESG..SL | show variant |
Technical Data
Holding force | 2200 [N] |
Nominal operating pressure | 100.0 [bar] |
Installation direction | from the front |
max. length clamping | 106 |
Operating pressure max. | 110.0 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | yes |
Weight | 1.1 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option