LKE2501AS1
Clamping element
Series LKE
- Energy-efficient (bistable)
Opens and closes using 24 V DC voltage - Integrated electronics
Digital control and status signals - Flexible cable outlet
For maximum space utilization
Equipment/Options
- Integrated sensing
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
HIWIN | HG(QH) | 25 | HGL..CA | show variant |
HIWIN | HG(QH) | 25 | HGL..HA | show variant |
HIWIN | HG(QH) | 25 | HGW..CA | show variant |
HIWIN | HG(QH) | 25 | HGW..CC | show variant |
HIWIN | HG(QH) | 25 | HGW..HC | show variant |
HIWIN | HG(QH) | 25 | QHW..CC | show variant |
HIWIN | HG(QH) | 25 | QHW..HC | show variant |
HIWIN | HG(QH) | 25 | HGH..CA | show variant |
HIWIN | HG(QH) | 25 | HGH..HA | show variant |
HIWIN | HG(QH) | 25 | QHH..CA | show variant |
HIWIN | HG(QH) | 25 | QHH..HA | show variant |
IKO | LRX(MX) | 25 | LRX | show variant |
IKO | LRX(MX) | 25 | LRXC | show variant |
IKO | LRX(MX) | 25 | LRXG | show variant |
IKO | LRX(MX) | 25 | LRXS | show variant |
IKO | LRX(MX) | 25 | LRXSC | show variant |
IKO | LRX(MX) | 25 | LRXSG | show variant |
IKO | LRX(MX) | 25 | MX | show variant |
IKO | LRX(MX) | 25 | MXC | show variant |
IKO | LRX(MX) | 25 | MXG | show variant |
IKO | LRX(MX) | 25 | MXL | show variant |
IKO | LRX(MX) | 25 | MXS | show variant |
IKO | LRX(MX) | 25 | MXSC | show variant |
IKO | LRX(MX) | 25 | MXSG | show variant |
IKO | LRX(MX) | 25 | MXSL | show variant |
IKO | LRX(MX) | 25 | LRXD | show variant |
IKO | LRX(MX) | 25 | LRXD..SL | show variant |
IKO | LRX(MX) | 25 | LRXDC | show variant |
IKO | LRX(MX) | 25 | LRXDC..SL | show variant |
IKO | LRX(MX) | 25 | LRXDG | show variant |
IKO | LRX(MX) | 25 | LRXDG..SL | show variant |
IKO | LRX(MX) | 25 | MXD | show variant |
IKO | LRX(MX) | 25 | MXDC | show variant |
IKO | LRX(MX) | 25 | MXDG | show variant |
IKO | LRX(MX) | 25 | MXDL | show variant |
IKO | LWH(MH) | 25 | LWH..B | show variant |
IKO | LWH(MH) | 25 | LWH..M | show variant |
IKO | LWH(MH) | 25 | LWH..SL | show variant |
IKO | LWH(MH) | 25 | LWHG | show variant |
IKO | LWH(MH) | 25 | LWHS..B | show variant |
IKO | LWH(MH) | 25 | LWHS..M | show variant |
IKO | LWH(MH) | 25 | LWHS..SL | show variant |
IKO | LWH(MH) | 25 | LWHSG | show variant |
IKO | LWH(MH) | 25 | LWHT..B | show variant |
IKO | LWH(MH) | 25 | LWHT..M | show variant |
IKO | LWH(MH) | 25 | LWHT..SL | show variant |
IKO | LWH(MH) | 25 | LWHTG | show variant |
IKO | LWH(MH) | 25 | MH | show variant |
IKO | LWH(MH) | 25 | MHG | show variant |
IKO | LWH(MH) | 25 | MHS | show variant |
IKO | LWH(MH) | 25 | MHSG | show variant |
IKO | LWH(MH) | 25 | MHT | show variant |
IKO | LWH(MH) | 25 | MHTG | show variant |
IKO | LWH(MH) | 25 | LWHD..B | show variant |
IKO | LWH(MH) | 25 | LWHD..M | show variant |
IKO | LWH(MH) | 25 | LWHDG | show variant |
IKO | LWH(MH) | 25 | LWHY | show variant |
IKO | LWH(MH) | 25 | MHD | show variant |
IKO | LWH(MH) | 25 | MHDG | show variant |
NSK | NH(N1H) | 25 | NAH..AL | show variant |
NSK | NH(N1H) | 25 | NAH..BL | show variant |
NSK | NH(N1H) | 25 | NAH..EM | show variant |
NSK | NH(N1H) | 25 | NAH..GM | show variant |
NSK | NH(N1H) | 25 | NAH..AN | show variant |
NSK | NH(N1H) | 25 | NAH..BN | show variant |
THK | HSR | 25 | HSR..A | show variant |
THK | HSR | 25 | HSR..AM | show variant |
THK | HSR | 25 | HSR..B | show variant |
THK | HSR | 25 | HSR..BM | show variant |
THK | HSR | 25 | HSR..C | show variant |
THK | HSR | 25 | HSR..CA | show variant |
THK | HSR | 25 | HSR..CAM | show variant |
THK | HSR | 25 | HSR..CB | show variant |
THK | HSR | 25 | HSR..CBM | show variant |
THK | HSR | 25 | HSR..HA | show variant |
THK | HSR | 25 | HSR..HAM | show variant |
THK | HSR | 25 | HSR..HB | show variant |
THK | HSR | 25 | HSR..HBM | show variant |
THK | HSR | 25 | HSR..LA | show variant |
THK | HSR | 25 | HSR..LAM | show variant |
THK | HSR | 25 | HSR..LB | show variant |
THK | HSR | 25 | HSR..LBM | show variant |
THK | HSR | 25 | HSR..LR | show variant |
THK | HSR | 25 | HSR..LRM | show variant |
THK | HSR | 25 | HSR..R | show variant |
THK | HSR | 25 | HSR..RM | show variant |
THK | HSR | 25 | HSR..YR | show variant |
THK | HSR | 25 | HSR..YRM | show variant |
THK | HSV | 25 | HSV..C | show variant |
THK | HSV | 25 | HSV..R | show variant |
THK | SHS | 25 | SHS..C | show variant |
THK | SHS | 25 | SHS..LC | show variant |
THK | SHS | 25 | SHS..LV | show variant |
THK | SHS | 25 | SHS..V | show variant |
THK | SHS | 25 | SHS..LR | show variant |
THK | SHS | 25 | SHS..R | show variant |
THK | SR | 25 | SR..SB | show variant |
THK | SR | 25 | SR..SBM | show variant |
THK | SR | 25 | SR..TB | show variant |
THK | SR | 25 | SR..TBM | show variant |
THK | SR | 25 | SR..V | show variant |
THK | SR | 25 | SR..VM | show variant |
THK | SR | 25 | SR..W | show variant |
THK | SR | 25 | SR..WM | show variant |
THK | SSR | 25 | SSR..XTB | show variant |
THK | SSR | 25 | SSR..XTBY | show variant |
THK | SSR | 25 | SSR..XV | show variant |
THK | SSR | 25 | SSR..XVM | show variant |
THK | SSR | 25 | SSR..XVY | show variant |
THK | SSR | 25 | SSR..XW | show variant |
THK | SSR | 25 | SSR..XWM | show variant |
THK | SSR | 25 | SSR..XWY | show variant |
ABBA | BRR(BRS) | 25 | BRC..AO | show variant |
ABBA | BRR(BRS) | 25 | BRC..LA | show variant |
ABBA | BRR(BRS) | 25 | BRS..AO | show variant |
ABBA | BRR(BRS) | 25 | BRS..LA | show variant |
ABBA | BRR(BRS) | 25 | BRD..AO | show variant |
ABBA | BRR(BRS) | 25 | BRD..LA | show variant |
ABBA | BRR(BRS) | 25 | BRC..LR | show variant |
ABBA | BRR(BRS) | 25 | BRS..LR | show variant |
ABBA | BRR(BRS) | 25 | BRS..RO | show variant |
ABBA | BRR(BRS) | 25 | BRD..LR | show variant |
ABBA | BRR(BRS) | 25 | BRC..RO | show variant |
ABBA | BRR(BRS) | 25 | BRD..RO | show variant |
Rollon | 25 | MRS | show variant | |
Rollon | 25 | MRS..L | show variant | |
Rollon | 25 | MRZ..W | show variant | |
Rollon | 25 | MRS..LW | show variant | |
Rollon | 25 | MRS..W | show variant | |
HIWIN | HG(QH) | 25 | QHW..SC | show variant |
HIWIN | PGH(PGQ) | 25 | PGHL..CA | show variant |
HIWIN | PGH(PGQ) | 25 | PGHL..HA | show variant |
HIWIN | PGH(PGQ) | 25 | PGHW..CC | show variant |
HIWIN | PGH(PGQ) | 25 | PGHW..HC | show variant |
HIWIN | PGH(PGQ) | 25 | PGQW..CC | show variant |
HIWIN | PGH(PGQ) | 25 | PGQW..HC | show variant |
HIWIN | PGH(PGQ) | 25 | PGHH..CA | show variant |
HIWIN | PGH(PGQ) | 25 | PGHH..HA | show variant |
HIWIN | PGH(PGQ) | 25 | PGQH..CA | show variant |
HIWIN | PGH(PGQ) | 25 | PGQH..HA | show variant |
Technical Data
Holding force | 1100 [N] |
Voltage | 24 [V] |
Current consumption max. | 1.5 [A] |
Installation direction | from above |
max. length clamping | 153.2 |
Wiper | - |
Weight | 1 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Eccentric gear
Power transmission between motor and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- electric drive
For generating clamping force - Sliding block
For floating bearings - Emergency actuation
Manual opening possible in case of power supply failure - Electrical connecting cable
Control and power supply - Adjusting screw
Correction of the rail tolerance