LKE2002BS1
Clamping element
Series LKE
- Energy-efficient (bistable)
Opens and closes using 24 V DC voltage - Integrated electronics
Digital control and status signals - Flexible cable outlet
For maximum space utilization
Equipment/Options
- Integrated sensing
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
INA | TKVD(KUVE) | 20 | KWVE..-B-EC | show variant |
INA | TKVD(KUVE) | 20 | KWVE..-B-ESC | show variant |
INA | TKVD(KUVE) | 20 | KWVE..-B | show variant |
INA | TKVD(KUVE) | 20 | KWVE..-B-H | show variant |
INA | TKVD(KUVE) | 20 | KWVE..-B-L | show variant |
INA | TKVD(KUVE) | 20 | KWVE..-B-S | show variant |
INA | TKVD(KUVE) | 20 | KWVE..-B-SL | show variant |
Technical Data
Holding force | 800 [N] |
Voltage | 24 [V] |
Current consumption max. | 1.0 [A] |
Installation direction | from the front |
max. length clamping | 137.3 |
Wiper | - |
Weight | 0.63 [kg] |
Benefits in detail
- Profile rail guide
Available for all common profile rail guides - Eccentric gear
Power transmission between motor and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- electric drive
For generating clamping force - Sliding block
For floating bearings - Emergency actuation
Manual opening possible in case of power supply failure - Electrical connecting cable
Control and power supply - Adjusting screw
Correction of the rail tolerance