LWR50F-00-05-A
![](/fileadmin/_processed_/f/8/csm_SOM_BIL_ART_LWR50F-00-05-A__SALL__AIN__V2_6baae98e37.png)
Match - Robot module
Series LWR
- Manual end effector change with one-hand function
- Automated changeover without external control
- Integrated signal and media feed-through
- Optical Connect LED and Connect signal to the higher-level controller
- Use in combination with MATCH grippers
Technical Data
Suitable for robot type | ISO TK 50 |
Control | IO-Link |
Connecting flange according EN ISO 9409-1 | TK 50 |
Status display | Yes |
Handling weight max. | 25 [kg] |
Connecting cable | Plug, M12, 5-pole |
Locking stroke | 1 [mm] |
Electrical energy transfer | integrated |
Pneumatic energy transfer | integrated |
Tightening force | 50 [N] |
Repetition accuracy in X, Y | 0,05 [mm] |
Repetition accuracy in Z | 0,05 [mm] |
Offset at coupling max. in X,Y | 1.0 [mm] |
Operating temperature | 5 ... +60 [°C] |
Service life in cycles | 100000 |
Protection to IEC 60529 | IP40 |
Weight | 0.33 [kg] |
Suitable MATCH - Grippers