GP408N-C
![](/fileadmin/_processed_/9/0/csm_SOM_BIL_BAU_GP408__SALL__AIN__V4_51a2d46da8.png)
2-Jaw Parallel Grippers
Series GP400
"The economical"
- Concentration on the essentials
The most economic type of gripping: This is how you reduce your production costs - Proven T slot guide
This established and proven guiding technology stands for the highest process reliability like no other - Compact structure
Reduces the interference contours for your application
Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP40
- Magnetic field sensor
- Inductive sensor
- Purged air
Technical Data
Stroke per jaw | 8 [mm] |
Gripping force in closing | 550 [N] |
Gripping force in opening | 590 [N] |
Closing time | 0.04 [s] |
Opening time | 0.04 [s] |
Repetition accuracy +/- | 0.01 [mm] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Max. operating pressure for sealing air | 0.5 [bar] |
Operating temperature min. | +5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 24 [cm³] |
Protection to IEC 60529 | IP40 |
Weight | 0.48 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/c/8/csm_SOM_SCH_FUN_GP400__SALL__AIN__V3_5e4a800c5e.png)
- Robust, lightweight housing
Hard-coated aluminum alloy - Mounting and positioning
mounting possible from several sides for versatile positioning - Energy supply
possible from several sides - Gripper jaw
individual gripper finger mounting - Sensing slot
mounting and positioning of magnetic field sensors - Wedge hook mechanism
synchronized the movement of the gripper jaws - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Position sensing
permanent magnet for direct monitoring of piston movement - Mounting block
mounting for inductive proximity switch (10)