WER3000LIL01-09-A
Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Data transmission | IO-Link |
Compatible with | Loose part |
Connection type | Spring contacts |
Fixing thread | M12 |
Series | WER3000 |
Transmission mode | electrical |
No. of contacts | 5 |
Connection type | Socket |
Connection type | Round plug |
Joining force | 10 [N] |
Protection to IEC 60529 | IP54 |
Weight | 0.11 [kg] |
Suitable fixed part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000FIL01-09-A | 5 | Round plug | M12 |