WER3000FSI14-16-A
![](/fileadmin/_processed_/c/b/csm_SOM_BIL_ART_WER3000FSI14-16-A__SALL__AIN__V1_673bcd9721.png)
Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Compatible with | Fixed part |
Connection type | Spring contacts |
Supply voltage | 60 [V] |
Nominal current | 3 [A] |
No. of contacts | 14+5 Sensoric |
Function | Signal current and connection options for sensors of the WWR |
Series | WER3000 |
Transmission mode | electrical |
Connection type | Round plug |
Connection type | Male |
Fixing thread | M23 |
Joining force | 19 [N] |
Protection to IEC 60529 | IP54 |
Weight | 0.15 [kg] |
Suitable loose part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000LSI12-09-A | 12 | Round plug | M23 | ![]() |
WER3000LSI19-09-A | 19 | Round plug | M23 | ![]() |
WER3000LSI13-26-A | 13+6 | Round plug | M23 | ![]() |
WER3000LLN00-00-A | ![]() | |||
WER3000LSI04-15-A | 4x3 | Round plug | M8 | ![]() |
WER3000LSI08-15-A | 4x4 | Round plug | M8 | ![]() |