PLK55-13
Distance plate
Series
Technical Data
Weight | 0.76 [kg] |
A | 100 [mm] |
A1 | 30 [mm] |
B2 | 78 [mm] |
B3 | 9 [mm] |
B4 | 24 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 13 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_lkp.prj&varset={BESTELLNUM=PLK55-13},{ARTIKEL=PLK55-13} |
Downloads
Download CAD data
Download