CSTE02024
Y-Plug-in Connector
Series CSTE
Technical Data
Fixing thread | M12-M12-M12 |
Connection type | Socket / pin / pin |
No. of contacts | 5 / 5 / 5 |
Version | Straight/straight/straight |
Design | Y-Plug-in Connector |
Rated voltage | 60 [V] |
Weight | 0.029 [kg] |
Protection to IEC 60529 | IP67 |
Current load (at 40°C) | 4 [A] |
Coupling nut material | Diecast zinc, nickel-plated |
Downloads
PDF datasheet
Download