CPNEU02497
![](/fileadmin/_processed_/2/d/csm_SOM_BIL_ART_CPNEU02497__SALL__AIN__V1_8e7a919676.png)
Compressed air fitting
- Cost reduction through quick assembly and disassembly
- Angled and swivel-mounted
- Screw connection made of stainless steel 1.4404
Technical Data
Fixing thread | M5 |
Outside-Ø for hose | 4 [mm] |
Design | Compressed air fitting |
Weight | 0.011 [kg] |
Dimension D1 | 10.5 [mm] |
Dimension i | 3.5 [mm] |
Dimension L1 | 16.5 [mm] |
Dimension L2 | 16.6 [mm] |
Dimension L3 | 11 [mm] |
S | 8 [mm] |
Downloads
PDF datasheet
Download