ADS1708C-O
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_ADS__SALL__AIN__V1.png)
pressure piece
Series ADS
Technical Data
Design | pressure piece |
Installation size | GD1700-ADS |
Total spring force max. | 49.0 [N] |
Total spring force min. | 30.0 [N] |
Stroke | 5 [mm] |
PWIS-free | Yes |
Suitable for gripper version | C / O |
REACH compliant | Yes |
RoHS compliant | Yes |
Downloads
Spare part boms
Download