für pneumatische Werkzeugwechsler
passend zu Baugröße | Anschlussflansch nach EN ISO 9409-1 | Empfohlenes Handlingsgewicht | Handlingsgewicht max. | Gewicht |
---|---|---|---|---|
WWR40 | TK 40 | 20 [kg] | - | 0.22 [kg] |
WWR50 | TK 50 | 30 [kg] | - | 0.3 [kg] |
WWR63 | TK 63 | 50 [kg] | - | 0.65 [kg] |
WWR80 | TK 80 | 70 [kg] | - | 1.03 [kg] |
WWR100 | TK 100 | 120 [kg] | - | 1.685 [kg] |
WWR125 | TK 125 | 230 [kg] | - | 3.55 [kg] |
WWR160 | TK 160 | 300 [kg] | - | 6.3 [kg] |
WWR1160 | TK 160 | 500 [kg] | - | 15 [kg] |
WWR1200 | TK 200 | 1000 [kg] | - | 23.5 [kg] |