HK1503BM
![](/fileadmin/_processed_/8/0/csm_ZIM_BIL_SER_HK-AP__SALL__AIN__V1_eb4be09875.png)
Clamping element
Series HK
- broad range of products
For all common profile rail guides - Tool-free opening and closing (bi-stable)
By turning the clamping lever - Maintenance free
Up to 50,000 static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Schneeberger | BM | 15 | BMW..A | show variant |
Schneeberger | BM | 15 | BMW..F | show variant |
Schneeberger | BM | 15 | BMW..J | show variant |
Schneeberger | BM | 15 | BMW..K | show variant |
Schneeberger | BM | 15 | BMW..C | show variant |
Thomson | 521 | 15 | 511..A | show variant |
Thomson | 521 | 15 | 511..F | show variant |
Thomson | 521 | 15 | 511..C | show variant |
Technical Data
Holding force | 1200 [N] |
Tightening torque | 4.00 [Nm] |
Installation direction | from the front |
max. length clamping | 24 |
Wiper | - |
Weight | 0.16 [kg] |
Benefits in detail
![](/fileadmin/_processed_/c/9/csm_ZIM_SCH_FUN_HK2__SALL__AIN__V3_51167c0b21.png)
- Profile rail guide
Available for all common profile rail guides - Clamping lever made from plastic
Freely adjustable (release by lifting) - Clamping jaw
The floating bearings guarantee symmetrical application of force - Housing