luchtdemper
Serie Placido
Bestelnr. | Af te remmen massa | Demper Ø behuizing | Behuizingslengte demper | |
---|---|---|---|---|
A050-10-002 | 25.0 [kg] | 10.4 [mm] | 95.0 [mm] | |
A050-10-012 | 25.0 [kg] | 10.4 [mm] | 95.0 [mm] |
Bestelnr. | Af te remmen massa | Demper Ø behuizing | Behuizingslengte demper | |
---|---|---|---|---|
A050-10-002 | 25.0 [kg] | 10.4 [mm] | 95.0 [mm] | |
A050-10-012 | 25.0 [kg] | 10.4 [mm] | 95.0 [mm] |