Vloeistofdemper
Serie Robusto
Bestelnr. | Technologie | Demper Karakteristiek | Demper Kracht | |
---|---|---|---|---|
B045-08-002 | Defined Comfort | S-curve met vrijloop | 15 [N] | |
F050-08-012 | Defined Comfort | Lineair-constant | 18 [N] | |
F050-08-054 | Defined Comfort | Lineair-constant | 50 [N] | |
F050-08-062 | Defined Comfort | Lineair-constant met vrijloop | 20 [N] | |
F050-08-063 | Defined Comfort | Lineair-constant met vrijloop | 40 [N] | |
F050-08-217 | Defined Comfort | Lineair-constant met vrijloop | 35 [N] |