luchtdemper
Serie Bajo
Bestelnr. | Af te remmen massa | Demper Ø behuizing | Behuizingslengte demper | |
---|---|---|---|---|
A048-10-000 | 25.0 [kg] | 10.4 [mm] | 78.1 [mm] | |
A048-10-009 | 25.0 [kg] | 10.4 [mm] | 86.1 [mm] | |
A048-10-018 | 25.0 [kg] | 10.4 [mm] | 78.1 [mm] |
Bestelnr. | Af te remmen massa | Demper Ø behuizing | Behuizingslengte demper | |
---|---|---|---|---|
A048-10-000 | 25.0 [kg] | 10.4 [mm] | 78.1 [mm] | |
A048-10-009 | 25.0 [kg] | 10.4 [mm] | 86.1 [mm] | |
A048-10-018 | 25.0 [kg] | 10.4 [mm] | 78.1 [mm] |