LWR50F-00-04-A

- One system for cobots and conventional robots
- Standardized robot handling interface (mechanical gripping and vacuum)
- Manual exchange with Easy-Click function (one-hand operation)
- Automated changeover without external control in the deposit station
- Large variety of end effectors
- Optical Connect LED display
- Control of grippers via IO-Link
- Standard IO-Link M12 5-pin plug
Technical Data
Suitable for robot type | ISO TK 50 |
Control | IO-Link |
Connecting flange according EN ISO 9409-1 | TK 50 |
Handling weight max. | 25 [kg] |
Connecting cable | Plug, M12, 5-pole |
Locking stroke | 1 [mm] |
Electrical energy transfer | integrated |
Pneumatic energy transfer | integrated |
Tightening force | 50 [N] |
Repetition accuracy in X, Y | 0,05 [mm] |
Repetition accuracy in Z | 0,05 [mm] |
Offset at coupling max. in X,Y | 1 [mm] |
Operating temperature | 5 ... +60 [°C] |
Service life in cycles | 100000 |
Protection to IEC 60529 | IP40 |
Weight | 0.28 [kg] |
Suitable MATCH - Grippers