Ball Joints
Series KG

- Lockable displacement position
Be flexible in your application, customise the handling to your workpiece and lock the displacement position with process reliability - Large locating flange
The large mounting surface simplifies your design and allows secure attachment of add-on components - Steel design
The highest force and torque measurement enables flexible for maximum dynamics