Cutting Tongs
Series ZK

- Flat structure
Reduces the interference contours and enables simple integration into your machine design - Decide for yourself!
The gripper jaw holder provides the option to adapt standard cutting, gripper jaws or your own design - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 5 million maintenance-free gripping cycles
Series features
- 5 million maintenance-free cycles (max.)
- Spring opening O
- IP30
- Magnetic field sensor

- Switch cam
for position sensing - Mounting
for individual jaws, knives, chucks and similar - Integrated spring
supports jaw return (ZK33) - Robust, lightweight housing
Hard-coated aluminum alloy - Force transfer
via wedge and rollers - Mounting and positioning
mounting possible from several sides for versatile positioning - Energy supply
possible from several sides - Drive
double-acting pneumatic cylinder