Tool Changers
Series HWR

  • Change in seconds
    Reduce your start up costs and minimise downtimes by changing your tool in seconds
  • Integrated air transfer system
    For supplying pneumatic actuators. Additional media can be transmitted using optional energy elements.
  • Replacing with no tools required
    The locking lever fully integrated into the housing makes it possible to replace tools without any additional tools
Vue Debug
Connection robot flange [EN ISO 9409-1] (Mode: OR)
Reduced view
Installation size: HWR63
Order-No.Connecting flange according EN ISO 9409-1Pneumatic energy transferFlow per connector 
HWR63F-BTK 636 [Quantity]170 [l/min]
HWR63L-BTK 636 [Quantity]170 [l/min]
Installation size: HWR80
Order-No.Connecting flange according EN ISO 9409-1Pneumatic energy transferFlow per connector 
HWR80F-BTK 806 [Quantity]170 [l/min]
HWR80L-BTK 806 [Quantity]170 [l/min]
  1. Loose part
    For tool side assembly
  2. Locking lever
    with spring supported snap in function
  3. Fix part
    For robot side assembly
  4. Locking bolt
    adapted to the clamping sleeve
  5. Locking stroke
    re-adjustable via locking sleeve
  6. Robot flange
    partial mounting circle in accordance with EN ISO 9409-1
  7. Integrated air feed-through
    Air / vaccum transfer Hoseless control possible
  8. Mounting for energy element