Bridge Communication Module
Series BCM

  • All Zimmer Group IO-Link components can be used, regardless of the structure of the existing robot / system base
  • No complex cable routing through the robot or system (slip rings, contact elements etc. not required)
  • No source of error due to moving data cable (mechanical obstacle, broken wire) wearing part eliminated
  • Wireless range of point-to-point communication up to 10 m, up to 30 m with unobstructed view
  • Scalable, simple expansion of further grippers by logging on to the master
  • Industrial design
  • IP67 certified
Vue Debug
Order-No.ControlNumber of grippers, max.IO-Link class 
BCM-B-01-00-AIO-Link wireless1Class A/B
BCM-I-04-00-AIO-Link wireless4Class A/B