3-Jaw Concentric Grippers
Series GD

"The flexible"
- Largest stroke in small installation space
You can cover numerous application variants with just one gripper type - Gripper jaws included in the delivery
Reduces your design effort, manufacturing costs and setup time - Smooth stroke configuration
Using the optionally available stroke limit, you can customise the stroke to your application, even stroke sensing is possible
Series features
- 10 million maintenance-free cycles (max.)
- IP40
- Inductive sensor

- Gripping movement on rotation
for various workpiece diameters - Robust, lightweight housing
Hard-coated aluminum alloy - Planetary transmission
synchronized the movement of the gripper jaws - Standard pins serve as gripper jaw
- Mounting and positioning
mounting possible from several sides for versatile positioning - Drive
double-acting pneumatic cylinder - Energy supply
possible radial and axial - Shaft projection
for accessory assembly e.g. sensors