Rotary Modules
Series DES

"The unique"
- Decide for yourself!
With the standard motor or motors from another manufacturer - You decide what harmonises the best with your system - Integrated media transmission
The D1 media exchanger makes cable breaks and undefined interference contours through the power supply line a thing of the past - Freely positionable
No matter whether your task involves rotating, lifting or cycling: The unit is universally usable and can be uniquely adjusted to your application
Series features
- 5 million maintenance-free revolutions (max.)
- Fluid feed-through
- Integrated sensing
- IP54
- Self locking mechanism
- Profibus
- unpowered; installation provided by customer
- with drive
- Profinet, EtherCat, EtherNet/IP, Sercos

- Energy supply
motor cable, female encoder cable, male - Drive
AC servo motor - Intake flange
for connection to application-specific adapter plate (to be produced by the customer) simple tool connection - Central bore
for cable feed-through - Mounting and positioning
mounting possible from several sides for versatile positioning - Robust, lightweight housing
Hard-coated aluminum alloy - Force transfer
tooth belt/gear rack/worm gear