Axis compensation modules

Axis compensation modules are indispensable in the industrial use of robots, as they enable workpieces to be gripped safely, accurately and with low wear in many handling tasks despite all unavoidable positioning inaccuracies. Without axis compensation modules, robots would center all workpieces that are not in the intended position relative to the gripper when gripping. This can lead to large forces on the gripper, robot and workpiece.


CUSTOMER REFERENCES

Clamping element
Series MBPS

  • Broad range of products
  • Energize to open (NC)
  • High durability
  • Safety element
more

Axis Compensation Modules
Series XYR1000

  • Suitable for low to high loads
  • Connection flange according to EN ISO 9409-1: TK 40 ... TK 200
  • Axis compensation in the X-Y plane
more
1. Clamping and braking elements
  • Broad range of products
  • Energize to open (NC)
  • High durability
  • Safety element
more
2. Axis compensation modules
  • Suitable for low to high loads
  • Connection flange according to EN ISO 9409-1: TK 40 ... TK 200
  • Axis compensation in the X-Y plane
more
System reference
Welding device
System reference
Gripper for coupling housings

Do you have any questions?

Personal data
Message