Separators
Series VE

- Mechanical forced control
Guarantees process reliability for your application since only one workpiece can be separated and guided through at a time - Decide for yourself!
Sensing via magnetic field sensors or inductive proximity switches: Unlike the benchmark, you are free to choose! - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Series features
- 10 million maintenance-free cycles (max.)
- IP40
- Magnetic field sensor
- Inductive sensor

- Square guide
rugged, high forces and moments capacity - Tapped rod
hardened steel - Mounting
individual seperator finger mounting - Locking
integrated, mechanical locking - Energy supply
possible from several sides - Drive
two double-acting pneumatic cylinders - Permanent magnet
installed in piston area - Sensing
groove for positioning of the magnetic field sensor