Motor spindle
Series HF205-006

- Rated power S1: 34 kW
- Rated torque S1: 83.7 Nm
- Max. speed: 14,000 1/min
- Water cooling
- Hybrid bearings used for maximum performance
- Adapted for use in tooling machines
- Ideal for processing brass, aluminum, steel and cast iron
Nominal output S1 [kW]
Rated torque S1 [Nm]
Max. speed
Order-No. | Nominal output S1 | Rated torque S1 | Maximum speed | |
---|---|---|---|---|
HF205-006-001 | 34 [kW] | 83.7 [Nm] | 14000 | |
HF205-006-002 | 48 [kW] | 153.0 [Nm] | 6000 | |