Separators
Series VEG

- Hardened stainless steel guide
This guide is robust, reliable and durable: Exactly what you need for your application! - Decide for yourself!
Sensing via magnetic field sensors or inductive proximity switches: Unlike the benchmark, you are free to choose! - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Series features
- 10 million maintenance-free cycles (max.)
- IP40
- Magnetic field sensor
- Inductive sensor

- Tapped rod
hardened steel - Mounting
individual seperator finger mounting - Square guide
rugged, high forces and moments capacity - Mounting and positioning
mounting possible from several sides for versatile positioning - Drive
double-acting pneumatic cylinder - Energy supply
- Sensing
groove for positioning of the magnetic field sensor - Permanent magnet
installed in piston area