3-jaw concentric gripper

Our 3-jaw concentric grippers offer precise and reliable solutions for the automated handling of workpieces by gripping them centrically and holding them securely in place. Experience maximum efficiency and flexibility in your production processes. Contact us now for an individual consultation and find out how our grippers can optimize your production!

Vue Debug
Type of drive (Mode: OR)
Electrical control (Mode: OR)
Safety characteristics in the event of a drop in energy (Mode: OR)
IP class (Mode: OR)
TÜV-certified clean room class (Mode: OR)
Further limitation options (Mode: OR)
Maintenance-free cycles max. (Mode: OR)
Stroke per jaw [mm]
Gripping force [N]
Length of the gripper fingers max. [mm]
0
Gripper weight [kg]
0
Reduced view

CUSTOMER REFERENCES

1. 3-jaw concentric grippers
  • Extremely robust T-Slot guide for maximum forces and moments capacity
  • Available with optional dust cover for use at extreme conditions
more
Component reference
Automation of machine tools

3-Jaw Concentric Grippers
Series GPD5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. 3-jaw concentric grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Component reference
Loading and unloading a machine
Component reference
Gripper for dance performance
Component reference
Laser welding cell
Component reference
Production of oil burner components

Do you have any questions?

Personal data
Message

3-Jaw Concentric Grippers
Series GD300

  • Extremely robust T-Slot guide for maximum forces and moments capacity
  • Available with optional dust cover for use at extreme conditions
more