Swivel and rotary modules
High-precision swivel and rotary modules for your automation solutions. Discover our innovative rotary modules and powerful swivel units that offer tailor-made solutions for your automation requirements. Our modules are characterized by maximum precision and reliability and are ideal for a wide range of industrial applications. Whether in manufacturing, assembly or packaging – our rotary modules ensure efficient and flexible rotary motion that optimizes your production processes. Rely on our expertise and benefit from state-of-the-art technology that takes your automation to the next level.
Technology highlight: Swivel and rotary modules from the Zimmer Group
- “Up to 100% more power than the benchmark” The superior end position damping allows you to swivel more mass in the shortest possible time and thus increase the part output of your machine
- “Large center bore” Reduce the interference contours in your application by laying your supply lines directly through the center of the rotary flange
- “More than 100% higher radial bearing load than the benchmark” The generously dimensioned bearings feature robustness and durability and ensure maximum process reliability in your application

HIGH-PERFORMANCE
When it comes to swiveling, the shortest possible cycle time is the first priority. Our in-house developed shock absorbers with spiral groove technology provide the market’s best end position damping – perfect for our high-performance swivel units with their extremely short cycle times.

TRIED AND TESTED
As a pioneer from the very beginning, we are offering you a comprehensive product range that is constantly raising the bar. In addition to the world’s first shock-absorbed folding axis, we also developed products such as the first pivot unit with a locking middle position.

ROBUST
Generously dimensioned bearings make it possible for our units to handle a great deal. Where others may lose a tooth now and then, we can offer you a virtually wear-free gear drive with external stops.


Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
2-Jaw Parallel Grippers
Series GP400

- High gripping force as a result of optimal direction change of driving force into gripping force

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

- High gripping force as a result of optimal direction change of driving force into gripping force

Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
2-jaw radial gripper
Series GK

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

2-Jaw Parallel Grippers with Long Stroke
Series MGH8000
Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
3-Jaw Concentric Grippers
Series GD300

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions

Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
2-Jaw Parallel Grippers
Series GP400

- High gripping force as a result of optimal direction change of driving force into gripping force

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

- High gripping force as a result of optimal direction change of driving force into gripping force

Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
3-Jaw Concentric Grippers
Series GD300

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions
2-Jaw Parallel Grippers
Series GP400

- High gripping force as a result of optimal direction change of driving force into gripping force

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions

- High gripping force as a result of optimal direction change of driving force into gripping force

Swivel Jaws
Series SBZ

- Integrated shock absorbers for adjustable end position damping
- Multi-way ball bearing for high torque capacity
2-Jaw Parallel Grippers with Long Stroke
Series GH6000

- Integrated shock absorbers for adjustable end position damping
- Multi-way ball bearing for high torque capacity

2-Jaw Parallel Grippers
Series GPP5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
Rotary Distributors
Series DVR

- Suitable for low to high loads
- Connection flange according to EN ISO 9409-1: TK40... TK160
- With 4...8 pneumatic feedthroughs
- With 4...12 electrical feedthroughs

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

- Suitable for low to high loads
- Connection flange according to EN ISO 9409-1: TK40... TK160
- With 4...8 pneumatic feedthroughs
- With 4...12 electrical feedthroughs