MK2505AR

Clamping element
Series MK
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - high durability
Up to 5 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
NSK | RA(R1A) | 25 | RAA..AL | show variant |
NSK | RA(R1A) | 25 | RAA..BL | show variant |
NSK | RA(R1A) | 25 | RAA..EM | show variant |
NSK | RA(R1A) | 25 | RAA..GM | show variant |
NSK | RA(R1A) | 25 | RAA..AN | show variant |
NSK | RA(R1A) | 25 | RAA..BN | show variant |
Bosch Rexroth | R18… (roller) | 25 | R1822 (SNS) | show variant |
Bosch Rexroth | R18… (roller) | 25 | R1851 (FNS) | show variant |
Bosch Rexroth | R18… (roller) | 25 | R1853 (FLS) | show variant |
Bosch Rexroth | R18… (roller) | 25 | R1821 (SNH) | show variant |
Bosch Rexroth | R18… (roller) | 25 | R1824 (SLH) | show variant |
Technical Data
Holding force | 1200 [N] |
Nominal operating pressure | 6 [bar] |
Installation direction | from the front |
max. length clamping | 35 |
Operating pressure min. | 2 [bar] |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 0.41 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally