Damping technology for Soft Close
Zimmer GmbH Daempfungssysteme is one of the leading development partners of the furniture-industry and an unique partner for damping systems and selfclosing units.
Profile
- Nearly all leading manufacturer of furniture and fittings are already customers of ZIMMER GmbH Daempfungssysteme.
- for more than 16 years ZIMMER pushes the development and the mass-production of damping-systems forward and became more and more one of the benchmarks.
- about 140 employees
- about 110 Millionen sold dampers
Performance
- Development of concepts
- Adaption and new developments of dampers and complete systems with self-closing units
- Simulation and validation of all customer-requirements
- Complete project-management from the first request to the serial application
- 100% serial tests to guarantee the quality
- Experience in mass-production
- In-house development and production of the production facilities
- 100% performance-test
- 100% control of critical geometries by camera-control
- Statistical process-control
Consistently high quality, customer-oriented service, sustainability as well as fair and trusting cooperation are a matter of course for us. Therefore, certain standards have always been an integral part of our corporate philosophy. In order to make these demands visible to the outside world, our company is certified for numerous international standards and has been renewing them at regular intervals since 2000.
Application areas
Customized solutions.
No suitable product found? Please contact us! We develop the solution that suits you!