ZiMo – Flexible Robot Cell

Inexpensive and uncomplicated process automation for small, medium and changing batch sizes – ZiMo is the solution. The Zimmer Group’s flexible robot cell allows you to get started with automation without hesitation thanks to its fast commissioning and intuitive operation. Whether for assembly, pick-and-place tasks or for training purposes – ZiMo supports you exactly where you need a helping hand. Choose freely from a wide range of accessories and get the complete package tailored to your needs. Contact us, we will be happy to advise you!

SUBMIT A REQUEST NOW!  Configuration

YOUR BENEFITS AT A GLANCE

  • Flexibility at the point of use: Compact size enables free and mobile positioning in the production situation.
  • Intuitive operation: Easy commissioning and convenient operation via the robot-neutral Human Machine Interface (HMI).
  • Boost productivity and quality: Cost-effective acquisition and fast integration optimize your production processes.
  • Variable configuration: Choose from a wide portfolio of accessories, tailored to your specific requirements.
Intuitive operation​
Flexible use
Individually configurable​
Collaborative or cooperative use possible​
Ideal for small and changing batch sizes​
Increase your productivity 24/7​
Optimization of complex production processes
Fast return on investment (ROI)

Flexible and mobile process automation

The compact design of ZiMo enables universal use and free positioning, ideal for small batch sizes and flexible workstations. No matter where in your system you need support from the robot, ZiMo can be used without any complex connection to your system. The handling system therefore offers you absolute freedom of use and versatile adaptation to your changing requirements.

Easy commissioning

You don’t need any programming knowledge to commission ZiMo; the flexible robot cell can be intuitively set up and commissioned via the Zimmer HMI. This saves you valuable time and resources, allowing you to concentrate fully on areas of production that offer real added value to your company.   

Cost-effective automation

The low acquisition costs and rapid integration of the ZiMo into existing processes enable cost-effective automation even for small, medium and frequently changing batch sizes. Benefit from faster cycle times and increased quality and productivity – regardless of whether you are dealing with semi-automated human-cobot collaboration or fully automated production processes.

VARIABLE STRUCTURE, VERSATILE APPLICATION

With a broad portfolio of available accessories and a free choice of robots, you can adapt ZiMo to your individual needs. The variable set-up and fast changeover times guarantee you maximum flexibility in your processes and enormous potential for modernizing your production processes. Expand the platform of the flexible robot cell by adding components according to your ideas and requirements. 

Select your set-up:

  1. Lightweight robot as required with MATCH end-of-arm ecosystem
  2. Storage station for automated changing of end effectors
  3. Mechanical and electrical interface for fast adaptation and positioning
  4. Suspension for cardboard boxes, small load or workpiece carriers
  5. Control panel with intuitive Zimmer Group HMI
  6. Sensor technology for gradual safety settings

Customized set-up

Choose from an extensive portfolio of accessories! To make it easier for you to choose your ZiMo, we offer three standardized ZiMo variants with different configurations and accessories. Whether S, M or L variant – the variable structure of the workbench and the compact size make ZiMo a reliable and flexible robot cell for almost any cobot application.

Installation size S

This standard configuration constitutes the smallest compilation of a ZiMo for simple applications. In addition to the basic equipment, an ABB GoFa 5 is also included.

Installation size M

In addition to the basic equipment and the ABB GoFa 5, the ZiMo M variant includes two safety scanners and a tray for load carriers. Furthermore, the integrated IO-Link interface and small pneumatic package offer additional flexibility in the application.

Installation size L

The L variant features an ABB GoFa 10 with a handling weight up to 10 kg (minus gripper system). The basic equipment is supplemented with two additional docking bars, for use at several workstations. It also includes two safety scanners, two trays for load carriers and storage stations for up to four MATCH grippers. In addition to the IO-Link interface, this configuration includes the large pneumatic package, passive distributors and the digital safety I/O machine interface.

Compatible with MATCH end-of-arm ecosystem

On request, ZiMo is available with the proven MATCH end-of-arm ecosystem. With MATCH, you benefit from outstanding compatibility and flexibility that combines the two main technologies for handling, vacuum and mechanical gripping. The innovative digital ecosystem with a smart connection concept enables countless application possibilities with its wide variety of end effectors and is recommended by leading robot manufacturers.  

ZiMo as a training cell

The advancing automation of processes leads to a multitude of new opportunities and tasks. However, this also means that staff need to be educated about the opportunities and risks of cobots. ZiMo is the ideal training cell thanks to its modular structure and fast adaptation time. In a short period of time, your employees can learn the practical skills they need to handle robots safely and effectively. Request an individual offer now and see for yourself!

SUBMIT A REQUEST NOW!

Intuitive control for every application

Intuitive user interface with graphical display and simple programming. You can expand and convert your application independently. Thanks to plug and play integration, additional grippers or other hardware can be added very easily.

  • 3D visualization
  • I/O control
  • Load and visualize CADs

Components for ZiMo

Do you have any questions? Please contact us!

Personal data
Message