TECHNOLOGY OPTIONS THROUGH
STANDARDIZED INTERFACES
The quick-change system features various interfaces. Alongside a compatible mechanical interface and a pneumatic connection, electrical connections are also available. This variety of technological options makes it possible to use many different robot types with a wide variety of end effectors.
1 Electric
The quick-change system is hot-pluggable and can be changed during live operation. The integrated pin field transmits both the load and signal currents.
2 Pneumatic / vacuum
Four interior and two lateral fluid channels supply connected gripper systems with compressed air or vacuum pressure. The generous size enables operation of a powerful pneumatic vacuum generator for applications such as handling porous cardboard.
3 Mechanical
The high processing quality guarantees a long service life (>100,000 cycles). Rotation prevention ensures a clearly defined position of the loose part relative to the fixed part and a clearly defined orientation of the end effector in the storage station.
![](/fileadmin/daten/Match/ZIM_BIL_PRO_MATCH-BAHNHOF-2__SALL__AQU__V1.jpg)