SIMPLE INSTALLATION

THANKS TO DIGITAL SERVICES

Installation of MATCH is incredibly easy. The system can be mounted to the robot flange and set up conveniently with just a few manual adjustments. Configuration is intuitive and easy to accomplish thanks to the support of the digital services and the entire ecosystem (SCM module with guideZ, expertZ, monitorZ and Comfort app/cloud connection).