Swivel Jaws
Series SB

"The economical"
- Concentration on the essentials
The most cost-effective type of swivelling reduces your production costs - Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Flexible swivel angle
90° or 180°; you decide which using the provided limit stops. This allows you to be flexible while only needing to maintain one product in your system
Series features
- 10 million maintenance-free cycles (max.)
- Elastomer end position damping
- IP54
- Inductive sensor
- Rotation angle 90°
- Rotation angle 180°
- Shaft extension
- End positions adjustable +/- 3

- Drive shaft
as hexagonal or round shaft with feather key, depending on design quick and cost effective positioning of application-specific workpiece intakes - Two way bearing drive shaft
high forces and moments capacity - Stop
swivel angle of 90 and 180° stable, with Fibroflex stop surface - Position sensing
inquiry of end positions 0° and 90° (or180°) via inductive proximity switch integrated in housing, therefore no additional interference contour - End position
+/- 3° adjustable end position - Force transfer
stable toothed belt with steel reinforcement quiet, reliable, durable - Energy supply
possible from several sides - Drive
double-acting rotor cylinder