Magnetic gripper
Series HPM2000
- Secure hold during EMERGENCY STOP
The battery cell is held securely by the permanent magnet even in the event of a pressure drop - Secure query
The solenoid position and battery cell can be queried to ensure that the battery cell is applied and the solenoid is activated before starting transportation - Safe against uncontrolled discharge
The insulating contact surface prevents the battery cell from discharging uncontrollably via the system
Series features
- 5 million maintenance-free cycles (max.)
- IP54
- Magnetic field sensor
- Inductive sensor
- Single-acting - gripped without pressure
Installation Size: HPM2046 | ||||
Order-No. | Retention force min. | Operating principle | with centering aid | |
---|---|---|---|---|
HPM2046N-04-A | 60 [N] | double-acting | Yes | |
HPM2046NC-04-A | 60 [N] | single-acting | Yes | |
HPM2046N-04-A-01 | 60 [N] | double-acting | ||
HPM2046NC-04-A-01 | 60 [N] | single-acting |
- Mounting and positioning
via centering pins and thread Z-compensation available as an accessory - Energy supply
tubeless possible via adapter plate - Sensing slot
Querying the solenoid position via magnetic field sensors - Robust, lightweight housing
Hard-coated aluminum alloy - Permanent magnet
requires no power supply - Contact plate
Suitable for battery cell diameter 46 mm Insulating against the battery cell with centering aid -04-A, without -04-A-01 Centering aid enables center offset of up to +/-2 mm - Query battery cell
Possible via plunger in combination with inductive proximity switch