Component reference
Handling of bag spouts
Gripper | Components | Mechanical and plant engineering | Packaging

2-Jaw Parallel Grippers
Series MGP800

- Integrated position sensing for compact design and to minimized the interfering contour
- Gripper jaws made of ground surfaced and hardened steel ensure precision and a long durability
1. 2-jaw parallel grippers

- Integrated position sensing for compact design and to minimized the interfering contour
- Gripper jaws made of ground surfaced and hardened steel ensure precision and a long durability
Task & Solution
Filling machines for bags with liquids and solids as well as machines for sealing bag spouts with the MGP800 series
- Over 40% more powerful than the benchmark
- 50% longer gripper jaws for high force and torque for maximum dynamics
- Up to 10 million maintenance-free cycles guarantee continuous, trouble-free operation
- Integrated position detection for compact design and to minimize the interference contour
- Maximum precision and long service life thanks to gripper jaws made of ground and hardened steel
Built-in standard components