Component reference
Projection welding system AKE
Tool changer | Components | Mechanical and plant engineering | Metal

2-Jaw Parallel Grippers
Series GEP2000
Tool Changers
Series WWR

- Robot flange with partial mounting circle in accordance with EN ISO 9409-1
- Very high handling weight up to 300 kg
2. Werkzeugwechsler

- Robot flange with partial mounting circle in accordance with EN ISO 9409-1
- Very high handling weight up to 300 kg
Highlights and technical data
- 10 million maintenance-free cycles (max.)
- Integrated sensing
- IP40
- Self locking mechanism
- Positionable
Built-in standard components
Werkzeugwechsler
Serie WWR