Component reference
Automation of machine tools
Gripper | Components | Mechanical and plant engineering | Metal

3-Jaw Concentric Grippers
Series GD300

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions
1. 3-jaw concentric grippers

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions
Task & Solution
- Automation of two machines for machining magnesium components ("actuator housing" for automotive steering gears)
- High productivity requirements: processing of up to 250,000 components per year
- Pneumatic three-jaw gripper from the GD300 series for precise and reliable handling of components
- Robust housing made of hard-coated aluminum alloy for a long service life
- Synchronous positively driven wedge hook gear: High gripping forces thanks to optimum power transmission
- T-slot guide for high rigidity and absorption of large forces and torques
- Safe and cost-efficient handling
More information on the application: www.zimmer-group.com/de/ueber-uns/news/produkt-news/newsdetails/roboter-automatisieren-werkzeugmaschinen
Built-in standard components