Interfaces

  • Pull-out valve block with directional valves and vacuum suction nozzles
  • Safe shutoff valve integrated for shutting down the pneumatics in ZiMo
  • Low-noise operation with integrated dampers
  • 2x 5/3-way valve, electrically actuated
  • 2x vacuum suction nozzles
  • Connection Dm6
Series features
  • Performance level d