Interfaces

  • Passive distributor for signal exchange
  • Use for simple interface communication
  • Control of external devices, such as conveyor belts
  • Exchange of signals, such as the “Part present” sensing of the MATCH storage
  • When selecting the MATCH storage, this option must also be ordered
  • The option consists of two passive distributors
  • 16 slots
  • 8 inputs / 8 outputs
  • Connection type: M8 socket, metal
  • Number of poles: 3