Robot
Series ABB GoFa

  • Superior power and force limits with integrated torque sensors
  • Safe design of the robot, rounded geometry, no crushing/pinch points
  • Safety-certified, category 3, PL d
  • Improved interaction with the interface on the arm
  • Runs on the energy-saving OmniCore control system
Series features
  • IP54
  • IP67
  • Reach up to 1,520 mm
  • Reach up to 950 mm
  • Reach up to 1,270 mm
  • Max. TCP of up to 2.2 m/s
  • Max. TCP of up to 2.0 m/s
  • Possibility to use cobot skills
  • Clean room (class 4) possible