Railway

- A-axis with 500 Nm drive
- C-axis
- Weight-optimized design
- Two-stage jaw set according to the respective part geometry
- Self-limiting threaded spindles in the gripper module
Series features
- Self locking mechanism
- Gripping force adjustable
- Drive AC servo motor
- External gripping