Machine loading
Turning, grinding, milling, honing or some other machining process: Automation was an early adopter in machine loading and the Zimmer Group was there from the start. While there were still many “externally attached” solutions in the early years, these are now increasingly being integrated directly into the machine concept and design. We offer space-saving automation solutions on robots, on machines or even directly in the work area. It goes without saying that our components guarantee perfect protection against chips and cooling lubricants. This is how we provide you with technical systems that perform at the highest level, even in difficult operating conditions.
Rotating

Milling

Grinding

Machine loading with 7-axis robot
In this intelligent production cell – networked with an IIoT platform – a heavy-duty robot from the KR FORTEC family is mounted on a linear unit in the center. The robot loads various tooling machines with base bodies, arms and carousels of a robot. To be able to grip these different workpieces, it is equipped with an automatic exchange system. A spindle is used for deburring.
gripping systems for machine loading

Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
2-Jaw Parallel Grippers
Series GP400

- High gripping force as a result of optimal direction change of driving force into gripping force

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

- High gripping force as a result of optimal direction change of driving force into gripping force

2-Jaw Parallel Grippers with Long Stroke
Series GH7000

- Heavy load linear guide for use under extreme conditions
- Ideal for highest transverse forces and moments capacity

- Heavy load linear guide for use under extreme conditions
- Ideal for highest transverse forces and moments capacity

Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
3-Jaw Concentric Grippers
Series GD300

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions
2-Jaw Parallel Grippers
Series GP400

- High gripping force as a result of optimal direction change of driving force into gripping force

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions

- High gripping force as a result of optimal direction change of driving force into gripping force

2-jaw radial gripper
Series GK

3-Jaw Concentric Grippers
Series GD300

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions
2-Jaw Parallel Grippers
Series GP400

- High gripping force as a result of optimal direction change of driving force into gripping force

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions

- High gripping force as a result of optimal direction change of driving force into gripping force

2-Jaw Parallel Grippers
Series GP400

- High gripping force as a result of optimal direction change of driving force into gripping force

- High gripping force as a result of optimal direction change of driving force into gripping force

3-Jaw Concentric Grippers
Series GD300

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions

Angle Pivot Units
Series SW

- Up to 100% more performance than the benchmark
- Includes two angle flanges
- More than 100% higher radial bearing load than the benchmark
3-Jaw Concentric Grippers
Series GD1700

- Up to 100% more performance than the benchmark
- Includes two angle flanges
- More than 100% higher radial bearing load than the benchmark

2-Jaw Parallel Grippers with Long Stroke
Series GH6000
2-Jaw Parallel Grippers
Series GPP5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative

3-Jaw Concentric Grippers
Series GD300

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions
Rotary Distributors
Series DVR

- Suitable for low to high loads
- Connection flange according to EN ISO 9409-1: TK40... TK160
- With 4...8 pneumatic feedthroughs
- With 4...12 electrical feedthroughs

- Extremely robust T-Slot guide for maximum forces and moments capacity
- Available with optional dust cover for use at extreme conditions

- Suitable for low to high loads
- Connection flange according to EN ISO 9409-1: TK40... TK160
- With 4...8 pneumatic feedthroughs
- With 4...12 electrical feedthroughs