ZBL40-N-14M-M

Bellows suction cup
Series ZBL
- Diameter: 10 mm–50 mm
- Optimum geometry
- For handling flexible workpieces
- Height compensation and damping function with up to 4.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
Technical Data
Diameter | 40 [mm] |
Material | NBR |
Fixing thread | G1/4" external |
Filter type | Mesh filter |
Lifting force vertical at -20 kPa | 1.4 [kg] |
Lifting force vertical at -60 kPa | 3.6 [kg] |
Shore hardness | 60 |
Suction cup shape | round |
Color | Black |
Operating temperature | -20 ... +110 [°C] |
Volume | 27 [cm³] |
Weight | 0.019 [kg] |
Downloads
PDF datasheet
Download