E110-16-018
Self-closing device
Series Silento Forte Duo
Technical Data
| Mass to be braked | 50 [kg] |
| Operating direction | Inward closing on both sides |
| Free-run | No |
| Technology | Friction |
| Total length max. | 535 [mm] |
| SCU housing color | Gray RAL7035 |
| SCU locking lever color | Black RAL9005 |
| SCU Ø drilled holes | 3.5 [mm] |
| SCU width | 16 [mm] |
| SCU height | 23.5 [mm] |
| SCU locking lever design | Type B |
Downloads
PDF datasheet
Download