Tool Changers
Series WMR2000

- Permanent electromagnet
The permanent electromagnet in the NC version ensures a secure hold, even if there is a power failure. - Integrated media transmission
Up to four integrated compressed air/vacuum transmitters possible. In addition, secure signal transmission is ensured by specially developed and sealed spring pin contacts. - Resistant materials
The tool changer was designed in accordance with GMP (Good Manufacturing Practice) and ISO 14644 and relies exclusively on FDA-compliant materials to ensure reduced particle emissions. Durable surfaces and materials guarantee resistance to aggressive cleaning agents such as hydrogen peroxide (H2O2) and many others.
Series features
- Protected against corrosion
- IO-Link
- Digital I/O
- Cleanroom-certified
- IP68
- FDA-compliant materials
- H2O2 resistant materials

- Certifications
Developed and constructed in accordance with GMP Class A H2O2-resistant materials TÜV-certified cleanroom class - Drive
Permanent electromagnet (NC version) Secure hold even in the event of a power failure - Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Integrated air feed-through
Air / vaccum transfer Hoseless control possible - Integrated current and signal transmission
Sealed FDA-compliant spring contacts Integrated loose part coding - Loose part
For tool side assembly Sealed flange - Fix part
For robot side assembly Sealed flange