Two strong partners
ONE UNIQUE PLATFORM
The new MATCH platform from Zimmer Group and Schmalz combines the best of two gripper worlds. This collaboration created something unique: a modular system that the customer can use to meet various requirements and handle diverse applications in robotics. Furthermore, in addition to their accumulated problem-solving expertise, both companies offer a global sales network for support and service.

Applications as varied as the system – the application
Mobile and collaborative robotics or fully automated applications – just one flexible system gives the user access to a nearly unlimited range of uses from production and installation to warehouse logistics, shipping and even laboratory automation.

Standardized connection and communication
Appropriate for all common lightweight robots – an ideal system for cobots and conventional 6-axis robots.

Flexible
Any robot, any gripper, any end effector. High flexibility thanks to an extensive product range.

Simple installation
Mechanical connection by quick-changer and configuration using a setup assistant.

Full process control
Collect, evaluate and visualize added-value data, including cloud connection.
Compatibility with all common robots
The MATCH portfolio opens up countless application possibilities in all industries. No matter which modular solution you choose, we promise: It’s a MATCH.
Smooth interaction between robot and gripper is guaranteed by the smart connection concept.